您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9902.24
KAISER
Installation in concrete constructions
Powered by
CAD模型選擇
{kaiser/betonbau/9902_24_asmtab.prj},{NB=9902.24(2)},{CNSORDERNO=9902.24},{L=137},{B=137},{T=70},{AO=6},{RF1=8},{RF2=8},{RK=4},{V=12},{PG=130},{CNSMASSEXACT=67.920},{CNSVOLUMEEXACT=0.483},{BZ=Einlasskasten 2x2},{K=2x2},{BZ40=-},{AN=-},{CNSMAT=Polyethylen / Polypropylen},{ES=Halogenfrei},{GP=650°C nach EN 60695-2-11},{VT=-5°C / + 60°C},{ENO=372 713 009},{IP=-},{OP=50},{CNSEAN=7611614329895},{INFOLINK=HTML (Online)},{INFOTEXT=Für internationale Projekte bieten wir eine vielfältige Auswahl an Produkten, welche die jeweils nationalen Normen und Vorschriften erfüllen. - Maße und Zulassungen entsprechend der nationalen Normen - Passende Einbau-Werkzeuge - Vielfältige Kombinationsmöglichkeiten},{PICTURESMALL=9902_24.png},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
9902.24 - AGRO flush-mounted box 2x2
Bill of material
9902.24
Art. No.
9902.24
Designation
AGRO flush-mounted box 2x2
Level of detail
300
200
300
200
Length
137
mm
Width
137
mm
Depth
70
mm
Break-out openings Ø 20 mm
6
Conduit entries M20
8
Conduit entries M25
8
Combination
2x2
Combination conduit entries M20/25
4
Drilling Center max. Ø 40 mm
-
Dispatch
12
Price group
130
Number of nails
-
Material
Polyethylene / Polypropylene
Properties
non-halogen
Glow wire test
650ºC according to EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
372 713 009
Inner packaging
-
ST
Outer packaging
50
ST
Individual net weight
67.920
g
Single volume
0.483
l
EAN-Code
7611614329895
Data Sheet
HTML (Online)
Info text
For international projects, we offer a large range of products which meet the relevant national standards and regulations. - Dimensions and approvals based on national standards - Suitable installation tools - Many combination options
PICTURESMALL
9902_24.png
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型