??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9902.24.40.850 - AGRO flush-mounted box 4x1
Bill of material
9902.24.40.850
Art. No.
9902.24.40.850
Designation
AGRO flush-mounted box 4x1
Level of detail
Length
257 mm
Width
77 mm
Depth
67 mm
Break-out openings Ø 20 mm
6
Conduit entries M20
6
Conduit entries M25
6
Combination
4x1
Combination conduit entries M20/25
2
Drilling Center max. Ø 40 mm
4
Dispatch
20
Number of nails
-
Material
Polyethylene / Polypropylene
Properties
non-halogen
Glow wire test
650°C nach EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
372 713 009
Individual net weight
67.920 g
EAN-Code
7611614329864
Data Sheet
HTML (Online)
Info text
For international projects, we offer a large range of products which meet the relevant national standards and regulations. - Dimensions and approvals based on national standards - Suitable installation tools - Many combination options
Previews
3D
Dimension
2D
Download CAD models