??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AGRO
Description
9900.12.850 - Flush-mounted box 850°
Bill of material
9900.12.850
Art. No.
9900.12.850
Designation
Flush-mounted box 3x4, for hollow walls
Level of detail
Length
250 mm
Width
190 mm
Depth
70 mm
Combination
4x3
Combination conduit entries M20/25
28
Material
Polypropylene
Properties
non-halogen
Glow wire test
850°C according to EN 60695-2-11
E-No.
372 115 229
Individual net weight
213.000 g
EAN-Code
7611614220253
Data Sheet
HTML (Online)
Info text
Flush-mount box For installation in cavity wall, concrete or masonry Length x Width x Height/Depth: 250 x 190 x 70 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Break-out holes (Ø 20 mm): 13 Conduit combination entries (M20/25): 28 Combination: 4x3 Article No.: 9900.12.850 / E-No.: 372 115 229
ETIM 40
EC002601
Previews
3D
Boyut
2D
CAD modeli indir