??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HAWLE
Description
985-00 - Air valve set for sewage water and potable water
Bill of material
9850800154 985-00 Spigot end DN 80 DN80 PN16 (400 1 0)
Item Number
LOD Level
Section
Working range
0 - 16 bar
Max. operating pressure
16 bar
Connection
RD
m
Nominal Diameter
80 mm
H
mm
H1
mm
B
527 mm
D
455 mm
Outlet
Weight
kg
Materials
Shaft: PE; Outlet elbow: PE 100 with strainer of stainless steel; Air valve body: steel, Hawle epoxy powder coated; Threaded connection: stainless steel; Gaskets: NBR ball valve: stainless steel
Medium
Sewage water
Notice
Notice 1: version with stainless steel air release valve body on request
Additional information
Product Link
Link
Previews
3D
2D
Download CAD models