??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9831D2 - Welding Force Calibration Transmitter
Bill of material
KISTLER Type 9831D2
Type
9831D2
Measuring Range
0...10 kN
Sensitivity
1 mV/N
Output Signal
±10.3 VDC
Operating temperature range
0...60 °C
Material numbers
000000000018046485
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models