??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
983 - DIN 352~ HAND TAP
Bill of material
983 2.184
Item ID
983 2.184
Item Description
HANDGEWINDEBOHRER
Item Name
HSS HAND-GBO UNC NR, 2-56 DIN 352RN MITT
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN 352~
Thread Form Type
UNC
Thread Number
2
Thread Pitch
0.454 mm
Threads per Inch
56
Thread Tolerance Class
2 B
Wrench Size
2.100 mm
Thread Length
9 mm
Usable Length
9 mm
Overall Length
36 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
2.800 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
0.003 kg
Cutting Direction
R
Chamfer Form
D
Cutting Tool Material
HSS
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
2
Connection Code, Machine Side
ZYL00282105
Connection Code, Machine Side ISO 13399
ZYL21F2800,000h$09
Previews
3D
Dimension
2D
Download CAD models