??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9821 - On-wall junction box IP 54
Bill of material
9821
Art. No.
9821
Designation
On-wall junction box, 105x105x50mm, without clamps, IP 54
Level of Details
Length
105 mm
Width
105 mm
Height
50 mm
Colour
RAL 9010
Clamping range
7 - 15
Material
PC / ABS
Properties
non-halogen
Glow wire test
850°C according to EN 60695-2-11
minimal operation temperature
-5 °C
maximum operation temperature
60 °C
E-Number
152140008
Weight
0.124 kg
EAN-Code
7611614064864
Data Sheet
HTML (Online)
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 105 x 105 x 50 mm Made from PC /ABS, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 7-15 Colour: RAL 9010 Article No.: 9821 / E-No.: 152 140 008
Previews
3D
Dimension
2D
Download CAD models