??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
9820 - SFS cylinder window mounting screws T25 steel galvanized blue
Bill of material
634248
Order number
FN
9820
Beschreibung
Material
Case hardened steel
Surface
Galvanized; blue passivated
Packaging
100
Drive
T 25
Thread
7.5 mm
Length
mm
Head diameter
7.5 mm
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés