??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9819A... - Press Force Sensor
Bill of material
KISTLER Type 9819A111
Type
9819A
Material
18025766
Press Force Sensor
Diameter
10 mm
Mounting pin
D2
10 mm
L1
>=10 mm
L2
18 mm
Drive plate
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models