??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9806.065 - On-wall junction box IP 2x
Bill of material
9806.065
Art. No.
9806.065
Designation
On-wall junction box IP 2x
Level of Details
Length
65 mm
Width
65 mm
Height
35 mm
Colour
RAL 9010
Material
PC / ABS
Properties
non-halogen
Glow wire test
850°C according to EN 60695-2-11
minimal operation temperature
-5 °C
maximum operation temperature
60 °C
E-Number
150600028
Weight
40 g
Volume
0.215 L
EAN-Code
7611614282541
Data Sheet
HTML (Online)
Info text
On-wall conduit box IP 2x (NEW) For cable entries Length x Width x Height/Depth: 65 x 65 x 35 mm Made from PC /ABS, halogen-free, GWT 850°C, SEV-tested Colour: RAL 9010 Article No.: 9806.065 / E-No.: 150 600 028
Previews
3D
Dimension
2D
Download CAD models