??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9803.10 - On-wall junction box
Bill of material
9803.10
Art. No.
9803.10
Designation
On-wall junction box, 142x142x71mm with clamps 5x10 mm², IP 54
Level of Details
Length
142 mm
Width
142 mm
Height
71 mm
Colour
RAL 7035
Clamping range
9 - 14 / 14 - 22
Number of terminals
5x10 mm^2
Material
Polyethylen
Properties
non-halogen
Glow wire test
850°C according to EN 60695-2-11
minimal operation temperature
-5 °C
maximum operation temperature
60 °C
E-Number
152195328
Weight
403.5 g
EAN-Code
7611614038025
Data Sheet
HTML (Online)
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 142 x 142 x 71 mm Made from polyethylene, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 9-14 / 14-22 Number of clamps: 5x10 mm² Colour: RAL 7035 Article No.: 9803.10 / E-No.: 152 195 328
Previews
3D
Dimension
2D
Download CAD models