??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9801 - On-wall junction box IP 54
Bill of material
9801
Art. No.
9801
Designation
On-wall junction box, 80x80x40mm, without clamps, IP 54
Level of Details
Length
80 mm
Width
80 mm
Height
40 mm
Colour
RAL 7035
Clamping range
6.5 - 12
Material
Polyethylen
Properties
non-halogen
Glow wire test
850°C according to EN 60695-2-11
minimal operation temperature
-5 °C
maximum operation temperature
60 °C
E-Number
152070328
Weight
0.081 kg
EAN-Code
7611614037851
Data Sheet
HTML (Online)
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 80 x 80 x 40 mm Made from polyethylene, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 6.5-12 Colour: RAL 7035 Article No.: 9801 / E-No.: 152 070 328
Previews
3D
Dimension
2D
Download CAD models