Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
97990-15-110
norelem
Technoshop
97000 Application equipment and grease guns Loctite Grease nipple Lubricants
Application equipment and grease guns
Powered by
CAD모델 선택
{norelem/techno_shop/gruppe_97000/dosiergeraete_schmierpressen/97990-15.prj},{NB=97990-15-110},{BEST=97990-15-110},{AUSF=Hydraulikmundstück},{AUSP=4-Backen gestanzt},{ASG=M10x1},{D=15},{L=37},{SW=13},{PASSZU=Kegelschmiernippel DIN 71413},{GEW=0.0311},{BS=Infotext},{ZTN=84879000},{ROHS=Yes},{ECLSASS=21-04-31-90},{EAN=4059495512730},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
97990-15 - Grease gun mouthpieces, steel
Bill of material
97990-15-110
Order No.
97990-15-110
97990-15-110
version
Hydraulic mouthpiece
Hydraulic mouthpiece
Type
4 jaws, stamped
4 jaws, stamped
Connecting thread
M10x1
diameter
15
Length
37
width across flats
13
Suitable for
grease nipples conical head DIN 71413
grease nipples conical head DIN 71413
Approx. weight
0.0311
0.0311
kg
Description
정보
Infotext
Customs tariff number
84879000
84879000
RoHS
Yes
ECLASS-Nr.
21-04-31-90
EAN-Nr. norelem
4059495512730
4059495512730
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.