Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
97990-10-1150
norelem
Technoshop
97000 Application equipment and grease guns Loctite Grease nipple Lubricants
Application equipment and grease guns
Powered by
CAD모델 선택
{norelem/techno_shop/gruppe_97000/dosiergeraete_schmierpressen/97990-10.prj},{NB=97990-10-1150},{BEST=97990-10-1150},{AUSF=für Trichterschmiernippel},{INHALT=150 ml},{MEDIUM=Fette bis NLGI 2 bei 20°C},{DRUCK=20 bar},{MUNDS=Spitzmundstück},{ASG=M10x1},{GEW=0.0975},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{ECLSASS=21-04-31-02},{EAN=4059495510804},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
norelem
Description
97990-10 - Push-type grease guns
Bill of material
97990-10-1150
Order No.
97990-10-1150
97990-10-1150
version
for flush-type grease nipples
for flush-type grease nipples
Content
150 ml
Medium
Grease up to NLGI 2 at 20 °C
Grease up to NLGI 2 at 20 °C
Pressure
20 bar
bar
Mouth piece
Pointed mouthpiece
Pointed mouthpiece
Connecting thread
M10x1
Approx. weight
0.0975
0.0975
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
39269099
ECLASS-Nr.
21-04-31-02
EAN-Nr. norelem
4059495510804
4059495510804
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.