??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Gühring
Description
974 - DIN 374 SC TAP IC
Bill of material
974 14.007
Item ID
Item Description
VH GEWINDEBOHRER KI
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
DIN 374
Thread Form Type
MF
Thread Diameter Metric
mm
Thread Pitch
1.500 mm
Thread Tolerance Class
6HX
Wrench Size
mm
Thread Length
15 mm
Usable Length
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Spin Direction
N
Weight
kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HF-K
Coolant Exit Style Code
1
Coating
OHNE
Tool Style Code
1
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models