??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
966665-1
Bill of material
966665-1
Part Number
966665-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
966665-1
TE Internal Description
TDSPR REP-SATZ GH2P
Connector Style
Housing for female terminals
Sealable
No
Hybrid Connector
No
Primary Locking Feature
On the Terminal
Number of Positions
2
Number of Rows
1
Color
Black
Cable Exit Angle
180
Body Material
PBT
Mating Tab Width
.63 mm [ .025 in ]
Terminal Position Assurance
Yes
Mounting Feature
Without
Centerline
2.5 mm [ .098 in ] Pitch
Length
7.5 mm [ .295 in ]
Width
15.5 mm [ .61 in ]
Height
5.1 mm [ .201 in ]
Circuit Application
Signal
Packaging Method
Kit
Packaging Quantity
100
Serviceable
Yes
Previews
3D
2D
Download CAD models