??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
963_stretcher_parts
Bill of material
413 - 3Accessories
Code
963 - 3
Model number
413 - 3
Weight
46 g
A
51.5 mm
E
38 mm
M
7 mm
G
24 mm
H
31.5 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/GERD%C4%B0RME.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/STRETCHER%20PARTS.pdf
Previews
3D
Dimension
2D
Download CAD models