??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kaldewei
Description
960 - Vaio
Bill of material
960
PRODID
960
DESCRIPTION_SHORT
Different characters – the same principle. This is how the Vaio bathtub family presents itself. For everyone who appreciates a beautiful bathtub with an oval basic shape and comfortable armrests, we would like to present eight models for a wide variety of needs and installation options. The single-seat Vaio, the Vaio Set and the Vaio 6 can be equipped with grips that provide additional safety.
DESCRIPTION_LONG
The bathtub with armrests
Durchmesser Überlaufloch [mm] f8
52.000 mm
max. Überstand k2
146.000 mm
Nutzinhalt [l]
145.000 l
Äußerer Radius [mm] r1
23.000 mm
Abstand Wannenrand bis Mitte Ablaufloch [mm] f2
600.000 mm
Innere Länge (oben) [mm] a6
1560.000 mm
Ab- und Überlaufposition
lateral
Corner bath
false
Tiefe Innen [mm] c1
420.000 mm
Abstand Mitte Ab- bis Mitte Überlaufloch [mm] f7
332.000 mm
Abstand Oberkante bis Mitte Überlaufloch [mm] f1
70.000 mm
Abstand zwischen den Füßen [mm] h4
670.000 mm
Äußere Breite [mm] b1
800.000 mm
Innere Breite (oben) Badebereich b9
555.000 mm
Abstand Wannenrand bis mittlere Lochbohrung k1
850.000 mm
Badewanne mit Duschzone
false
Äußere Länge [mm]
1700.000 mm
Armlehnentiefe [mm] c5
180.000 mm
Einbauvariante BW
installationtubwithoutcladding
Für Griffmontage
false
Randhöhe [mm] c4
32.000 mm
Außenform BW
quadrangular
Abstand Fußseite Wannenrand bis Mitte Fuß [mm] h2
443.000 mm
Innere Breite (oben) Badebereich b8
680.000 mm
Durchmesser Ablaufloch [mm] f9
52.000 mm
Innere Breite (unten) [mm] b11
496.000 mm
Randbreite Längsseite e2
60.000 mm
Tiefe inklusive Ablaufloch [mm] c2
430.000 mm
Randbreite Fußseite [mm] e1
80.000 mm
Innere Länge (unten) [mm] a7
1255.000 mm
Model
Bathtub
Shape
Rectangular
Corner bath
false
Semi-detached
false
Detached
false
Material
-
Material quality
Other
Material thickness
2,9 mm
Length
1700,0 mm
Width
800,0 mm
Height
430,0 mm
Depth (internal to overflow)
420,0 mm
With legs
false
Legs adjustable
true
Height including legs
- mm
Bottom length (lying-length)
1255,0 mm
Bottom width (lying-width)
496,0 mm
Colour
Other
Volume
145,0 l
Drilled hole for handle optional
false
With handles
false
Bath panels optional
false
With bath panels
false
Integrated arm supports
true
With overflow hole
false
Location of drain hole
Other
Diameter of drain hole
52,0 mm
Degree of gloss
Glossy
With antislip facility
true
Dirt-resistant
true
Drilled tap hole optional
false
With drilled tap hole
false
Previews
3D
Dimension
2D
Download CAD models