??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Gühring
Description
956 - DIN 352~ HAND TAP
Bill of material
956 4.762
Item ID
Item Description
HANDGEWINDEBOHRER
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN 352~
Thread Form Type
W
Thread Diameter Inch
Inch
Thread Diameter Fractional
Thread Pitch
mm
Threads per Inch
Wrench Size
4.900 mm
Thread Length
mm
Usable Length
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
6 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
kg
Cutting Direction
R
Chamfer Form
D
Cutting Tool Material
HSS
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
Connection Code, Machine Side
ZYL00602105
Connection Code, Machine Side ISO 13399
ZYL21F6000h$09
Previews
3D
Dimension
2D
Download CAD models