??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
95551
Bill of material
955517667
Part Number
Description
Inverted / Top Latch
No
Magnetic
No
Orientation
Vertical (Top Entry)
Port Configuration
1x1
Positions / Loaded Contacts
6/6
Termination Interface: Style
Through Hole
Previews
3D
2D
Download CAD models