??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
95522
Bill of material
955222647
Part Number
955222647
Description
Modular Jack, Vertical, Top Entry, Through Hole, 6/4, High Profile, with Ribs, Tray
Inverted / Top Latch
No
Magnetic
No
Orientation
Vertical (Top Entry)
Port Configuration
1x1
Positions / Loaded Contacts
6/4
Termination Interface: Style
Through Hole
Previews
3D
2D
Download CAD models