??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WITTE
Description
. - 95342 Connection Set Megalu C3/64
Bill of material
94971
Identnr
94971
designation
WITTE-MEGALU-C3-64-KIT
Verbindungssatz
c2/64
length
229.000 mm
width
64.000 mm
Rastermass
16.000 mm
B2
9.000 mm
C
25.000 mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
预览
3D
2D
下载CAD模型