??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9528080000 - WDTR 2.5 BL
Bill of material
Weidmueller 9528080000
Preview
Product number of the Manufacturer
9528080000
Manufacturer Type Description
WDTR 2.5 BL
Short Description
Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190349806
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
10 A
Number of contact points per level
2
Number of levels
2
Rated current [In] for the power loss specification
10 A
Power loss, static, current-independent [Pls]
0.770 W
color
blue
Design of longitudinal or transverse separation
swiveling
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Integrated test connector present
Yes
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.027 kg
depth
67 mm
height
93.65 mm
width
6.2 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models