??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9512210000 - WNT 70N/35
Bill of material
Weidmueller 9512210000
Preview
Product number of the Manufacturer
9512210000
Manufacturer Type Description
WNT 70N/35
Short Description
Test-disconnect terminal, Screw connection, Busbar connection, 70 mm², 400 V, 140 A, sliding, Cross-disconnect: without, TS 35, blue
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190403898
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
70 mm²
max. connectable conductor cross-section multiple wire
95 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
min. connectable conductor cross-section multiple wire
10 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
140 A
Number of contact points per level
1
Number of levels
1
Rated current [In] for the power loss specification
140 A
Power loss, static, current-independent [Pls]
6.140 W
color
blue
Design of longitudinal or transverse separation
gliding
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
70 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
10 mm²
Min. line cross section, rigid
10 mm²
Levels internally bridged
No
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.138 kg
depth
85.438 mm
height
75 mm
width
24.4 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models