??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9502680000 - QL 10 SAKK10
Bill of material
Weidmueller 9502680000
Preview
Product number of the Manufacturer
9502680000
Manufacturer Type Description
QL 10 SAKK10
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 10, Pitch in mm: 6.00, Insulated: No, 57 A, grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190550646
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
6 mm
rated current
57 A
Number of bridged terminals
10
color
gray
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
No
Assembly type
screwable
Mass
0.005 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models