??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9499-77.03 - Quickbox Maxi HWD 90
Bill of material
9499-77.03
Art. No.
9499-77.03
Designation
Fire protection cavity wall socket Quickbox® Maxi HWD 90 3x1, Ø83mm, for fire-protection walls EI30-EI90, 205 x 83 x 73.5 mm
Level of Details
Length
205 mm
Width
83 mm
Depth
73.5 mm
Material
IG, PC / ABS
Properties
Halogenfrei
Glow wire test
850°C according to EN 60695-2-11
Combination
3x1
Cut hole Ø
83 mm
Tube entries up to M25
2
VKF approval
26831 / 26846
E-Number
372632809
Individual net weight
240.36 g
Single volume
1.467 l
EAN-Code
7611614276809
Data Sheet
HTML (Online)
Info text
Quickbox Maxi HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 205 x 83 x 73.5 mm Made from IG, PC/ABS, halogen-free, VKF certification 26831 / 26846, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm M25 conduit entries: 2 Combination: 3x1 Article No.: 9499-77.03 / E-No.: 372 632 809
Previews
3D
Dimension
2D
Download CAD models