您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9499-77.03
AGRO
Cavity wall installation, Sound insulation
Powered by
CAD模型選擇
{agro_bim/hohlwand_schallschutz/9499_77_03.prj},{NB=9499-77.03(2)},{CNSORDERNO=9499-77.03},{L=205},{B=83},{T=73.5},{FR=83},{M25=2},{OP=5},{CNSMASSEXACT=240.36},{CNSVOLUMEEXACT=1.467},{BZ=Brandschutz Quickbox Maxi HWD 90 3x1, Ø83mm für Brandschutzwände EI30-EI90, 205 x 83 x 73.5 mm},{CNSMAT=IG, PC / ABS},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{KOMB=3x1},{VKF=26831 / 26846},{ENO=372632809},{IP=-},{CNSEAN=7611614276809},{INFOLINK=HTML (Online)},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9499-77.03 - Quickbox Maxi HWD 90
Bill of material
9499-77.03
Art. No.
9499-77.03
Designation
Fire protection cavity wall socket Quickbox® Maxi HWD 90 3x1, Ø83mm, for fire-protection walls EI30-EI90, 205 x 83 x 73.5 mm
Level of Details
300
200
300
200
Length
205
mm
Width
83
mm
Depth
73.5
mm
Material
IG, PC / ABS
Properties
Halogenfrei
Glow wire test
850°C according to EN 60695-2-11
Combination
3x1
Cut hole Ø
83
mm
Tube entries up to M25
2
VKF approval
26831 / 26846
E-Number
372632809
Individual net weight
240.36
g
Single volume
1.467
l
EAN-Code
7611614276809
Data Sheet
HTML (Online)
Info text
Quickbox Maxi HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 205 x 83 x 73.5 mm Made from IG, PC/ABS, halogen-free, VKF certification 26831 / 26846, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm M25 conduit entries: 2 Combination: 3x1 Article No.: 9499-77.03 / E-No.: 372 632 809
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型