??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KAISER
Description
9499-77.03 - Fire-protection box HWD 90 for Swiss accessories
Bill of material
9499-77.03
Art. No.
9499-77.03
E number
372632809
Designation
Fire protection Quickbox Maxi HWD 90 3x1, Ø83mm for fire-protection walls EI30-EI90, 205 x 83 x 73.5 mm
Level of details
Infotext
Quickbox Maxi HWD 90 For El 30-90 fire protection walls Length x Width x Depth: 205 x 83 x 73.5 mm Made of IG, PC/ABS, halogen-free, VKD approval applied for Cut hole Ø: 83mm Conduit combination entries M25: 2 Combination: 3x1 Art. No.: 9499-77.03 / E No 372 632 809
Material
IG, PC / ABS
Properties
Halogen-free
Glow wire test
850°C according to EN 60695-2-11
Combination
3x1
Cut hole Ø
83 mm
Conduit entries up to M25
2
Length
205 mm
Width
83 mm
Depth
73.5 mm
VKF approval
26831 / 26846
Individual net weight
240.36 g
Single volume
1.467 l
EAN code
7611614276809
Data sheet
HTML (Online)
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей