??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9499-77.02 - Fire-protection box HWD 90 for Swiss accessories
Bill of material
9499-77.02
Art. No.
9499-77.02
E number
372632609
Designation
Fire protection Quickbox Maxi HWD 90 2x1, Ø83mm for fire-protection walls EI30-EI90, 145 x 83 x 73.5 mm
Level of details
Infotext
Quickbox Maxi HWD 90 For El 30-90 fire protection walls Length x Width x Depth: 145 x 83 x 73.5 mm Made of IG, PC/ABS, halogen-free, VKD approval applied for Cut hole Ø: 83mm Conduit combination entries M25: 2 Combination: 2x1 Art. No.: 9499-77.02 / E No 372 632 609
Material
IG, PC / ABS
Properties
Halogen-free
Glow wire test
850°C according to EN 60695-2-11
Combination
2x1
Cut hole Ø
83 mm
Conduit entries up to M25
2
Length
145 mm
Width
83 mm
Depth
73.5 mm
VKF approval
26831 / 26846
Individual net weight
169.28 g
Single volume
1.467 l
EAN code
7611614276793
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models