??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
AGRO
Description
9498-77 - HWD 90
Bill of material
9498-77
Art. No.
9498-77
Designation
Fire protection cavity wall socket Quickbox® HWD 90, ø 83mm, for fire-protection walls EI30-EI90, 83x83x50 mm
Level of Details
Length
83 mm
Width
83 mm
Depth
50 mm
Material
IG, PC / ABS
Properties
Halogenfrei
Glow wire test
850°C according to EN 60695-2-11
Combination
1x1
Cut hole Ø
83 mm
VKF approval
21042
E-Number
155012029
Individual net weight
77.9 g
Single volume
0.483 l
EAN-Code
4013456536425
Data Sheet
HTML (Online)
Info text
Quickbox HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 83 x 83 x 50 mm Made from IG, PC/ABS, halogen-free, VKD certification 21042, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm Combination: 1x1 Article No.: 9498-77 / E-No.: 155 012 029
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей