??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9498-77 - Fire-protection box HWD 90 for Swiss accessories
Bill of material
9498-77
Art. No.
9498-77
E number
155012029
Designation
Fire prot. one-gang box Quickbox HWD 90, for fire-protection walls EI30-EI90, 83x83x50 mm
Level of details
Infotext
Quickbox HWD 90 For El 30-90 fire protection walls Length x Width x Depth: 86 x 83 x 50 mm Made of IG, PC/ABS, halogen-free, VKD approval 21042 Cut hole Ø: 83mm Combination: 1x1 Art. No.: 9498-77 / E No 155 012 029
Material
IG, PC / ABS
Properties
Halogen-free
Glow wire test
850°C according to EN 60695-2-11
Combination
1x1
Cut hole Ø
83 mm
Length
83 mm
Width
83 mm
Depth
50 mm
VKF approval
21042
Individual net weight
77.9 g
Single volume
0.483 l
EAN code
4013456536425
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models