??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AGRO
Description
9498-77.03 - HWD 90
Bill of material
9498-77.03
Art. No.
9498-77.03
Designation
Quickbox HWD 90, 3x1, ø83mm, one-gang, box for installat. in fire walls EI30-EI90
Level of Details
Length
205 mm
Width
83 mm
Depth
50 mm
Material
IG, PC / ABS
Properties
Halogenfrei
Glow wire test
850°C according to EN 60695-2-11
Combination
3x1
Cut hole Ø
83 mm
VKF approval
21042
E-Number
155014029
Individual net weight
189 g
Single volume
0.95 l
EAN-Code
7611614240671
Info text
Quickbox HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 205 x 83 x 50 mm Made from IG, PC/ABS, halogen-free, VKD certification 21042, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm Combination: 3x1 Article No.: 9498-77.03 / E-No.: 155 014 029
Data Sheet
HTML (Online)
Previews
3D
Dimenze
2D
Stáhnout CAD model