??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9473-95 - Formwork body for DS 90 / 74 mm
Bill of material
9473-95
Art. No.
9473-95
E number
121819058
Designation
Fire protection, formwork units, Ø 100 mm, height 300 mm
Level of details
Infotext
Formwork unit for ceiling seal system DS 90 / 74 mm, El 30-90 Cuts matching component openings. For ceiling thicknesses 150 - 300 mm. Art. No.: 9473-95 / E No 121 819 058
Diameter
100 mm
Ceiling thickness
150 - 300 mm
Weight
43.1 g
Volume
6.039 l
EAN code
4013456544925
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models