??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9464-14 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9464-14
Art. No.
9464-14
Designation
Fire protection one-gang junction box, HWD B15 for shipbuilding walls B15, for thin boarding
Level of details
Infotext
One-gang junction box HWD B15 for shipbuilding walls B15, panel thickness 0.2 - 40 mm (9464-14) for shipbuilding walls with category B 15 partition, for panel thickness 0.2 - 40 mm, depth 54.5 mm, cut hole diameter 74 mm, device screw spacing 60 mm, cable entries up to diameter 11.5 mm, 5 support connectors per PU, halogen-free, combination distance simply by removing the pre-embossed edge 71 mm Manufacturer / Type Kaiser 9464-14
Depth
54.5 mm
Cut hole Ø
74 mm
Combination distance through simple separation of the pre-embossed edge
71 mm
Device screw spacing
60 mm
Cable entries up to Ø 13 mm
4
for panel thickness
0.2 - 40 mm
Support connectors per PU
5
Inner packaging
10 ST
Dispatch packaging
100 ST
Individual net weight
66.8 g
Single volume
0.508 l
EAN code
4013456535701
ETIM 40
EC002601
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models