??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9464-14 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9464-14
Art. No.
9464-14
Designation
Fire protection one-gang junction box, HWD B15 for shipbuilding walls B15, for thin boarding
Level of details
Infotext
One-gang junction box HWD B15 for shipbuilding walls B15, panel thickness 0.2 - 40 mm (9464-14) for shipbuilding walls with category B 15 partition, for panel thickness 0.2 - 40 mm, depth 54.5 mm, cut hole diameter 74 mm, device screw spacing 60 mm, cable entries up to diameter 11.5 mm, 5 support connectors per PU, halogen-free, combination distance simply by removing the pre-embossed edge 71 mm Manufacturer / Type Kaiser 9464-14
Depth
54.5 mm
Cut hole Ø
74 mm
Combination distance through simple separation of the pre-embossed edge
71 mm
Device screw spacing
60 mm
Cable entries up to Ø 13 mm
4
for panel thickness
0.2 - 40 mm
Support connectors per PU
5
Individual net weight
66.8 g
Single volume
0.508 l
EAN code
4013456535701
ETIM 40
EC002601
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models