??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HELIA
Description
9464-14 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9464-14
Art. No.
9464-14
Type
Fire protection one-gang junction box, HWD B15 for shipbuilding walls B15, for thin boarding
Level of Details
Infotext
Depth
54.5 mm
Cut hole Ø
74 mm
Combination distance through single separation of the pre-embossed edge
71 mm
Fixing screw spacing
60 mm
Conduit entries up to Ø 13 mm
4
For panel thickness
0.2 - 40 mm
Support connectors for each package
5
Individual net weight
66.8 g
Single volume
0.508 l
EAN-Code
4013456535701
ETIM 40
EC002601
Data Sheet
HTML (Online)
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей