??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9462-94 - Fire protection electr. box HWD 90
Bill of material
9462-94
Art. No.
9462-94
Type
Fire protection electr. box HWD 90
Level of Details
For panel thickness
7 - 40 mm
Depth
70 mm
Cut hole Ø
2 x 74 mm
Centre distance
71 mm
Conduit entries for DIN EN conduits up to Ø 25 mm
4.000
Cable entries up to Ø 13.5 mm
4.000
ETA approval
ETA-13/0128
Individual net weight
146.6 g
Single volume
2.131 l
EAN-Code
4013456537125
Data Sheet
HTML (Online)
Infotext
Previews
3D
Dimension
2D
Download CAD models