??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HELIA
Description
9461-15 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9461-15
Art. No.
9461-15
Type
Fire protection one-gang box HWD B15, for shipbuilding walls B15
Level of Details
Infotext
Depth
40 mm
Cut hole Ø
74 mm
Combination distance through single separation of the pre-embossed edge
71 mm
Fixing screw spacing
60 mm
Conduit entries up to Ø 13 mm
4
For panel thickness
7 - 40 mm
Individual net weight
60 g
Single volume
0.466 l
EAN-Code
4013456536302
ETIM 40
EC002601
Data Sheet
HTML (Online)
プレビュー
3D
情報
2D
ダウンロード(CADデータ)