??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-03 - Fire prot. box sealing system DS 90
Bill of material
9459-03
Art. No.
9459-03
Type
Fire prot. box sealing system DS 90
Level of Details
Cut hole Ø
74 mm
Min. wall thickness
100 mm
Cable entries
Maximum population (Inner diameter 40 mm)
ETA approval
ETA-14/0159
VKF approval
21046
E-Nummer
121 819 008
Individual net weight
149.5 g
Single volume
0.54 l
EAN-Code
4013456536289
Data Sheet
HTML (Online)
Infotext
fehlt
Previews
3D
Dimension
2D
Download CAD models