??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9435-04 - Fire protection housing FlamoX®EI30
Bill of material
9435-04
Art. No.
9435-04
Designation
Fire protection housing FlamoX®EI30, for built-in luminaires and loudspeakers, LxWxH 230x180x100 mm
Level of Details
For panel thickness
2 x 12.5 mm
Length
230 mm
Width
180 mm
Height
100 mm
Exit opening Ø
100 mm
Max. luminaire or loudspeaker installation height
100 mm
Tube entries up to M25
2
Cable entries up to Ø 13.5 mm
2
LED luminaires
14 W
Halogen luminaires
50 W
ETA approval
applied for
E-No.
920 848 219
Individual net weight
1281.6 g
Single volume
6.895 l
EAN-Code
4013456546073
Data Sheet
HTML (Online)
Info text
Fire protection housing FlamoX®, for lights and loudspeakers Installation housing of galvanized metal with fire-retardant coating, for recessed lights and loudspeakers, smoke-tight and halogen-free, outlet opening up to diameter 100 mm, in the case of square or rectangular cut-out max. diagonal 100 mm, light fitting installation height max. 100 mm, lamp power max. 50 W halogen lights, 14 W LED lights suitable for low-loss (VVG) or electronic (EVG) control gear and other required devices (drivers, converters ...), housing dimensions 230 x 180 x 100 mm (LxWxH), in two-layer suspended ceilings of 2 x 12.5mm-thick gypsum plasterboard according to DIN 4102-4 or EN 13501-1 or testing certification of approved ceiling systems (fire hazard from above and below). Reliable, certified fire protection housing for recessed lights and loudspeakers Easy and quick installation from the underside of the ceiling Suitable for fire hazard from above and below Installation without additional suspension No further fire protection materials or sealants needed Test report available, ETA certification applied for. VKF certification 27047 Article No.: 9435-04 / E-No.: 920 848 219
Previews
3D
Dimension
2D
Download CAD models