??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
9416 - Field Connectors
Bill of material
9416
Product Picture
MANUID
9416
Short Description
Female cordset 9416
EAN
4050143008131
Manufacturer Type Description
9416
Degree of soiling
3
Contact design
Pole number
12
Design of electrical connection
Connector M23
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.070
LENGTH
0.055
WIDTH
0.024
DEPTH
0.025
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models