??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Access Casters
Description
94 BBL - Super Duty (to 5000 lb/ea)
Bill of material
94PY06509SBBL
Part Number
94PY06509SBBL
Series
94 BBL Series
Mounting Option
Plate Size
7 1/2" x 6 1/2"
Wheel Type
Wheel Diameter
palec
Tread Width
palec
Wheel Face
Available in 3° crown
Wheel Color
Green Tread on Black Cast Iron Core
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Swivel Radius
5 1/2 palec
Caster Brake
Swivel Lock
Capacity
2000 lbs.
Mount Height
8 1/2 palec
Swivel Lead
2 1/2 palec
Weight
37 1/4 lbs.
Previews
3D
Dimension
2D
Download CAD models