??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
93836
Bill of material
938363026
Part Number
938363026
Description
MXMag Fast Ethernet 4 Core Non-PoE Dual-Port RJ45 Connector, 21.40mm Depth, 2.20mm Phy Pin Length, Right-Angle, Inverted Profile, with Shield Tabs, with Green-Yellow LEDs, Standard Temperature, Tape and Reel
Inverted / Top Latch
Yes
Magnetic
Yes
Orientation
Right Angle (Side Entry)
Port Configuration
1x2
Positions / Loaded Contacts
8/8
Termination Interface: Style
Through Hole
Previews
3D
2D
Download CAD models