??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
93753
Bill of material
937535320
Part Number
937535320
Description
MXMag Fast Ethernet 4 Core Non-PoE Single-Port RJ45 Connector, 21.40mm Depth, 3.30mm Phy Pin Length, Right-Angle, Standard Profile, without Shield Tabs, Non-LED, Industrial Temperature, with Pick-and-Place Option, Tape and Reel
Inverted / Top Latch
No
Magnetic
Yes
Orientation
Right Angle (Side Entry)
Port Configuration
1x1
Positions / Loaded Contacts
8/8
Termination Interface: Style
Through Hole
Previews
3D
2D
Download CAD models