??
Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
Molex
Description
93626
Bill of material
936263508
Part Number
Description
Inverted / Top Latch
No
Magnetic
Yes
Orientation
Right Angle (Side Entry)
Port Configuration
1x1
Positions / Loaded Contacts
8/8
Termination Interface: Style
Through Hole
プレビュー
3D
2D
ダウンロード(CADデータ)