??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
933 - Acro Pneumatic Pinch Valve
Bill of material
933CN-SABP5-040-0375
Part No.
933CN-SABP5-040-0375
Model No.
933
State
Optional Switch
Weight
10 oz. (280g)
Operating Pressure Range
50-125 psig
Tube OD Range
0.250-0.375 in. (6.4-9.5 mm)
Supported Tube Hardness
Up to 70 Durometer Shore A
Mounting Options
Panel or Base
Protective Seals
Panel
Supplied Default State
Normally Closed
Off-the-shelf
Off-the-shelf
Previews
3D
Dimension
2D
Download CAD models