??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9320-21 - Installation housing ThermoX® LED
Bill of material
9320-21
Art. No.
9320-21
Designation
Installation housing ThermoX® LED, for lmnrs ceiling exit up to Ø 81mm, installation depth up to 85mm, housing dimensions Ø 86 x 95 mm
Level of details
Depth
95 mm
installation from front, cut hole Ø
86 mm
max. ceiling exit (CE) Ø
81 mm
max. installation depth for LED luminaires
85 mm
max. wattage
10 Watt
Cable entries
3 mm
Individual net weight
61 g
Single volume
1.43 l
EAN code
4013456545717
Data sheet
HTML (Online)
Infotext
Exit opening ____________ mm (max. diameter 81 mm)(with square or rectangular cut-out Diagonal max. 81 mm) Luminaire installation height ________ mm (max. 85 mm) Wattage max. 10 W Housing installation height  95 mm for front installation in hollow ceiling, cut hole Ø 86mm Version acc. to DIN 18015-5 Manufacturer/Type: Kaiser 9320-21
Previews
3D
Dimension
2D
Download CAD models