??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9320-21 - Installation housing ThermoX® LED
Bill of material
9320-21
Art. No.
9320-21
Type
Installation housing ThermoX® LED, for lmnrs CO up to Ø 81mm, ET up to 85mm, Housing dimensions Ø 86 x 95 mm
Level of Details
Depth
95 mm
installation from front, cut hole Ø
86 mm
max. ceiling exit (DA) Ø
81 mm
max. installation depth for the LED luminaires
85 mm
max. lamp output
10 Watt
Cable entries
3 mm
Individual net weight
61 g
Single volume
1.43 l
EAN-Code
4013456545717
Data Sheet
HTML (Online)
Infotext
Previews
3D
Dimension
2D
Download CAD models