您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9320-11
AGRO
Housing for lamps & loudspeakers
Powered by
CAD模型選擇
{agro_bim/gehaeuse_fuer_leuchten_lautsprecher/9320_11.prj},{NB=9320-11(2)},{CNSORDERNO=9320-11},{BZ=Einbaugehäuse ThermoX® LED},{LOD=2},{T=95},{FSEB=74},{MAXD=70},{MAXE=85},{MAXL=9},{LSF=3},{IP=-},{OP=10},{CNSMASSEXACT=50.6},{CNSVOLUMEEXACT=0.775},{CNSEAN=4013456545779},{INFOLINK=HTML (Online)},{INFOTEXT=Einbaugehäuse ThermoX® LED Auslassöffnung ____________ mm (max. Durchmesser 70 mm) (bei quadratischem oder rechteckigem Ausschnitt Diagonale max. 70 mm) Leuchteneinbauhöhe ________ mm (max. 85 mm) Lampenleistung max. 9 W Gehäuseeinbauhöhe 95 mm für frontseitigen Einbau in Hohldecke, Fräsloch Ø 74 mm Ausführung gemäss DIN 18015-5 Artikelnummer: 9320-11 / E-No.: 920 849 519},{PICTURESMALL=9320_11.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9320-11 - Installation housing ThermoX® LED
Bill of material
9320-11
Art. No.
9320-11
Designation
Installation housing ThermoX® LED
Level of Details
300
200
300
200
Depth
95
mm
installation from front, cut hole Ø
74
mm
max. ceiling outlet (DA) Ø
70
mm
max. installation depth for the LED luminaires
85
mm
max. lamp output
9
Watt
Cable entries
3
mm
Individual net weight
50.6
g
Single volume
0.775
l
EAN-Code
4013456545779
Data Sheet
HTML (Online)
Info text
Installation housing ThermoX® LED Cut-out opening ____________ mm (diameter max. 70 mm) (for square or rectangular cut-out, diagonal max. 70 mm) Height of inserted light: ________ mm (max. 85 mm); Lamp power: max. 9 W Housing height: 95 mm For installation from below suspended ceiling, cut hole Ø 74 mm Design according to DIN 18015-5 Article No.: 9320-11 / E-No.: 920 849 519
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型