??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9320-11 - Installation housing ThermoX® LED
Bill of material
9320-11
Art. No.
9320-11
Designation
Installation housing ThermoX® LED
Level of Details
Depth
95 mm
installation from front, cut hole Ø
74 mm
max. ceiling outlet (DA) Ø
70 mm
max. installation depth for the LED luminaires
85 mm
max. lamp output
9 Watt
Cable entries
3 mm
Individual net weight
50.6 g
Single volume
0.775 l
EAN-Code
4013456545779
Data Sheet
HTML (Online)
Info text
Installation housing ThermoX® LED Cut-out opening ____________ mm (diameter max. 70 mm) (for square or rectangular cut-out, diagonal max. 70 mm) Height of inserted light: ________ mm (max. 85 mm); Lamp power: max. 9 W Housing height: 95 mm For installation from below suspended ceiling, cut hole Ø 74 mm Design according to DIN 18015-5 Article No.: 9320-11 / E-No.: 920 849 519
Previews
3D
Dimension
2D
Download CAD models